??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rqb_s0m12l - Bel Power Solutions
Bill of material
0RQB-S0M12L
Part Number
0RQB-S0M12L
Description
Quarter-Brick DC-DC Converter, Power 720W, Output 12VDC, 60A, Input 46-60VDC, Active Low, with Baseplate, Through Hole Mount, RoHS Compliant
Power
720 W
Output Voltage
12 VDC
Output Current
60 A
Voltage Input
46-60 VAC
Previews
3D
2D
Download CAD models