??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rqb_f5s11b - Bel Power Solutions
Bill of material
0RQB-F5S11B
Part Number
0RQB-F5S11B
Description
Quarter-Brick DC-DC Converter, Power 550W, Output 10.6VDC, 52A, Input 38-56VDC, Active Low, with HSK plate, Through Hole Mount, RoHS Compliant
Power
550 W
Voltage Input
38-56 VDC
Output Voltage
10,6 VDC
Output Current
52 A
Operating Temperature
-5 to 85 °C
Previews
3D
2D
Download CAD models