??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rqb_e0s11b - Bel Power Solutions
Bill of material
0RQB-E0S11B
Part Number
0RQB-E0S11B
Description
Quarter-Brick DC-DC Converter, Power 800W, Output 10.8VDC, 74A, Input 48-60VDC, Active Low, with Baseplate, Through Hole Mount, RoHS Compliant
Power
800 W
Voltage Input
48-60 VDC
Output Voltage
10,8 VDC
Output Current
74 A
Operating Temperature
-40 to 85 °C
Previews
3D
2D
Download CAD models