??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rqb_d0w12l - Bel Power Solutions
Bill of material
0RQB-D0W12L
Part Number
0RQB-D0W12L
Description
Quarter-Brick DC-DC Converter, Power 200W, Output 12VDC, 16.7A, Input 43-154VDC, Active Low, Through Hole Mount, RoHS Compliant
Power
200 W
Voltage Input
43-154 VDC
Output Voltage
12 VDC
Output Current
16,7 A
Operating Temperature
-40 to 95 °C
Previews
3D
2D
Download CAD models