??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rqb_c5w24r - Bel Power Solutions
Bill of material
0RQB-C5W24R
Part Number
0RQB-C5W24R
Description
Rugged BMP DC-DC Converter, Power 150W, Output 24VDC, 6.25A, Input 50-160VDC, Active Low, with baseplate (2.30 x 1.45mm), RoHS Compliant
Power
150 W
Voltage Input
50-160 VDC
Output Voltage
24 VDC
Output Current
6,25 A
Operating Temperature
-40 to 100 °C
Previews
3D
2D
Download CAD models