??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rqb_c5u54h - Bel Power Solutions
Bill of material
0RQB-C5U54H
Part Number
0RQB-C5U54H
Description
Quarter-Brick DC-DC Converter, Power 162W, Output 54VDC, 3A, Input 16-67VDC, Active Low, with Baseplate, Through Hole Mount, RoHS Compliant
Power
162 W
Output Voltage
54 VDC
Output Current
3 A
Voltage Input
16-67 VAC
Previews
3D
2D
Download CAD models