??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rqb_c5u05l - Bel Power Solutions
Bill of material
0RQB-C5U05L
Part Number
0RQB-C5U05L
Description
Quarter-Brick DC-DC Converter, Power 150W, Output 5VDC, 30A, Input 18-75VDC, Active Low, Through Hole Mount, RoHS Compliant
Power
150 W
Voltage Input
18-75 VDC
Output Voltage
5 VDC
Output Current
30 A
Operating Temperature
-40 to 85 °C
Previews
3D
2D
Download CAD models