??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rqb_70n54l - Bel Power Solutions
Bill of material
0RQB-70N54L
Part Number
0RQB-70N54L
Description
Quarter-Brick DC-DC Converter, Power 70W, Output 54VDC, 1.3A, Input 18-60VDC, Active Low, with HSK, Through Hole Mount, RoHS Compliant
Power
70 W
Voltage Input
18-60 VDC
Output Voltage
54 VDC
Output Current
1,3 A
Operating Temperature
-40 to 85 °C
Previews
3D
2D
Download CAD models