??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rqb_50y24s - Bel Power Solutions
Bill of material
0RQB-50Y24S
Part Number
0RQB-50Y24S
Description
Rugged BMP DC-DC Converter, Power 50W, Output 24.7VDC, 2.02A, Input 16.8-137.5VDC| Active Low, with Baseplate, RoHS Compliant
Power
50 W
Voltage Input
16.8-137.5 VDC
Output Voltage
24 VDC
Output Current
2 A
Operating Temperature
-40 to 85 °C
Previews
3D
2D
Download CAD models