??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rqb_50y12l - Bel Power Solutions
Bill of material
0RQB-50Y12L
Part Number
0RQB-50Y12L
Description
Rugged BMP DC-DC Converter, Power 50W, Output 12VDC, 4.2A, Input 14.5-154VDC, Active Low, with baseplate, RoHS Compliant
Power
50 W
Voltage Input
14.5-154 VDC
Output Voltage
12 VDC
Output Current
4,2 A
Operating Temperature
-40 to 105 °C
Previews
3D
2D
Download CAD models