??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rqb_30y05s - Bel Power Solutions
Bill of material
0RQB-30Y05S
Part Number
0RQB-30Y05S
Description
Rugged BMP DC-DC Converter, Power 25W, Output 5VDC, 5A, Input 16.8-137.5VDC, Active Low, with Baseplate, RoHS Compliant
Power
25 W
Voltage Input
16.8-137.5 VDC
Output Voltage
5 VDC
Output Current
5 A
Operating Temperature
-40 to 105 °C
Previews
3D
2D
Download CAD models