??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rqb_30y05l - Bel Power Solutions
Bill of material
0RQB-30Y05L
Part Number
0RQB-30Y05L
Description
Rugged BMP DC-DC Converter, Power 30W, Output 5VDC, 6A, Input 14.5-154VDC, Active Low, with baseplate, RoHS Compliant
Power
30 W
Voltage Input
14.5-154 VDC
Output Voltage
5 VDC
Output Current
6 A
Operating Temperature
-40 to 105 °C
Previews
3D
2D
Download CAD models