??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rq1_t0s12b - Bel Power Solutions
Bill of material
0RQ1-T0S12B
Part Number
0RQ1-T0S12B
Description
Quarter-Brick DC-DC Converter, Power 300W, Output 12VDC, 25A, Input 36-62VDC, Active Low, with Baseplate, Through Hole Mount, RoHS Compliant
Power
300 W
Voltage Input
36-62 VDC
Output Voltage
12 VDC
Output Current
25 A
Operating Temperature
-40 to 85 °C
预览
3D
2D
下载CAD模型