??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rq1_s0m11l - Bel Power Solutions
Bill of material
0RQ1-S0M11L
Part Number
0RQ1-S0M11L
Description
Quarter-Brick DC-DC Converter, Power 700W, Output 11.2VDC, 62.5A, Input 45-60VDC, Active Low, with Baseplate, Through Hole Mount, RoHS Complinat
Power
700 W
Voltage Input
45-60 VDC
Output Voltage
11,2 VDC
Output Current
62,5 A
Operating Temperature
-20 to 85 °C
Previews
3D
2D
Download CAD models