??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rq1_q2t12p - Bel Power Solutions
Bill of material
0RQ1-Q2T12P
Part Number
0RQ1-Q2T12P
Description
Quarter-Brick DC-DC Converter, Power 420W, Output 12VDC, 35A, Input 36-75VDC, Active Low, with Baseplate, Through Hole Mount, RoHS Complinat
Power
420 W
Voltage Input
36-75 VDC
Output Voltage
12 VDC
Output Current
35 A
Operating Temperature
-40 to 85 °C
Previews
3D
2D
Download CAD models