??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rq1_h0t12d - Bel Power Solutions
Bill of material
0RQ1-H0T12D
Part Number
0RQ1-H0T12D
Description
Quarter-Brick DC-DC Converter, Power 600W, Output 12VDC, 50A, Input 36-75VDC, Active Low, with HSK with Fins, Through Hole Mount, RoHS Compliant
Power
600 W
Voltage Input
36-75 VDC
Output Voltage
12 VDC
Output Current
50 A
Operating Temperature
-40 to 85 °C
Previews
3D
2D
Download CAD models