??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rq1_e0s12a - Bel Power Solutions
Bill of material
0RQ1-E0S12A
Part Number
0RQ1-E0S12A
Description
Quarter-Brick DC-DC Converter, Power 800W, Output 12VDC, 66.8A, Input 40-60VDC, Active High, without droop, Through Hole Mount, RoHS Compliant
Power
800 W
Voltage Input
40-60 VDC
Output Voltage
12 VDC
Output Current
66,8 A
Operating Temperature
-40 to 85 °C
Previews
3D
2D
Download CAD models