??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0reb_c2t07l - Bel Power Solutions
Bill of material
0REB-C2T07L
Part Number
0REB-C2T07L
Description
Eighth-Brick DC-DC Converter, Power 112.5W, Output 7.5VDC, 15A, Input 36-75VDC, Active Low, Open Frame, Through Hole Mount, RoHS Complinat
Power
112,5 W
Voltage Input
36-75 VDC
Output Voltage
7,5 VDC
Output Current
15 A
Operating Temperature
-40 to 85 °C
Previews
3D
2D
Download CAD models