??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rcy_d4t12f - Bel Power Solutions
Bill of material
0RCY-D4T12F
Part Number
0RCY-D4T12F
Description
Eighth-Brick DC-DC Converter, Power 240W, Output 12VDC, 20A, Input 36-75VDC, Active Low, with Base Plate, Through Hole Mount, RoHS Complinat
Power
240 W
Voltage Input
36-75 VDC
Output Voltage
12 VDC
Output Current
20 A
Operating Temperature
-40 to 85 °C
Previews
3D
2D
Download CAD models