??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rcy_d4t03l - Bel Power Solutions
Bill of material
0RCY-D4T03L
Part Number
0RCY-D4T03L
Description
Eighth-Brick DC-DC Converter, Power 198W, Output 3.3VDC, 60A, Input 40-60VDC, Active Low, Through Hole Mount, RoHS Complinat
Power
198 W
Voltage Input
40-60 VDC
Output Voltage
3,3 VDC
Output Current
60 A
Operating Temperature
-40 to 85 °C
Previews
3D
2D
Download CAD models