??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rcy_c4t03l - Bel Power Solutions
Bill of material
0RCY-C4T03L
Part Number
0RCY-C4T03L
Description
Eighth-Brick DC-DC Converter, Power 132W, Output 3.3VDC, 40A, Input 36-75VDC, Active Low, Through Hole Mount, RoHS Complinat
Power
132 W
Voltage Input
36-75 VDC
Output Voltage
3,3 VDC
Output Current
40 A
Operating Temperature
-40 to 85 °C
Previews
3D
2D
Download CAD models