??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rcy_50u12l - Bel Power Solutions
Bill of material
0RCY-50U12L
Part Number
0RCY-50U12L
Description
Eighth-Brick DC-DC Converter, Power 60W| Output 12VDC, 5A, Input 18-75VDC, Active Low, Through Hole Mount, RoHS Complinat
Power
60 W
Voltage Input
18-75 VDC
Output Voltage
12 VDC
Output Current
5 A
Operating Temperature
-40 to 85 °C
Previews
3D
2D
Download CAD models