??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rcb_60tv8l - Bel Power Solutions
Bill of material
0RCB-60TV8L
Part Number
0RCB-60TV8L
Description
Eighth-Brick DC-DC Converter, Power 45W, Output 1.8VDC, 25A, Input 36-75VDC, Active Low, Through Hole Mount, RoHS Complinat
Power
45 W
Voltage Input
36-75 VDC
Output Voltage
1,8 VDC
Output Current
25 A
Operating Temperature
-40 to 85 °C
Previews
3D
2D
Download CAD models