??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rcb_60t03l - Bel Power Solutions
Bill of material
0RCB-60T03L
Part Number
0RCB-60T03L
Description
Eighth-Brick DC-DC Converter, Power 49.5W, Output 3.3VDC, 15A, Input 36-75VDC, Active Low, Through Hole Mount, RoHS Complinat
Power
49,5 W
Voltage Input
36-75 VDC
Output Voltage
3,3 VDC
Output Current
15 A
Operating Temperature
-40 to 85 °C
Previews
3D
2D
Download CAD models