??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0AMA-0063-TD
Bill of material
0AMA-0063-TD
Part Number
0AMA-0063-TD
Description
Hazardous Locations Fuse, 63mA
Current
0,063 A
Voltage
250 AC
Voltage
250 DC
Interrupting Rating
4000 AC
Interrupting Rating
4000 DC
Case Size
3x8
Characteristic
Fast Acting
Previews
3D
2D
Download CAD models