??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ALEB9300-PD
Bill of material
0ALEB9300-PD
Part Number
0ALEB9300-PD
Description
500V-Rated fuse for EV/HEV/ESS accessory circuits, 30A, stud mount with offset blade
Current Rating
30 A
Voltage
500 VDC
Interrupting Rating
20000 DC
Characteristic
Full Range
미리보기
3D
2D
CAD모델 다운로드