??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ALCW9700-BB
Bill of material
0ALCW9700-BB
Part Number
0ALCW9700-BB
Description
800V-Rated fuse for EV/HEV/ESS applications, 70A, Through-hole mount
Current
70 A
Voltage
800 DC
Interrupting Rating
50000 DC
Characteristic
Full Range
Mounting Style
Through Hole
Previews
3D
2D
Download CAD models