??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ALCW9500-BB
Bill of material
0ALCW9500-BB
Part Number
0ALCW9500-BB
Description
800V-Rated fuse for EV/HEV/ESS applications, 50A, Through-hole mount
Current
50 A
Voltage
800 DC
Interrupting Rating
50000 DC
Characteristic
Full Range
Mounting Style
Through Hole
Previews
3D
2D
Baixar modelos em CAD