??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ALCB9800-BD
Bill of material
0ALCB9800-BD
Part Number
0ALCB9800-BD
Description
800V-Rated fuse for EV/HEV/ESS applications, 80A, Stud mount with offset blade
Current
80 A
Voltage
800 DC
Interrupting Rating
50000 DC
Characteristic
Full Range
Mounting Style
Stud-Mount
Previews
3D
2D
Сваляне на CAD модели