??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ALBBK200-BB
Bill of material
0ALBBK200-BB
Part Number
0ALBBK200-BB
Description
800V-Rated fuse for EV/HEV/ESS applications, 200A, Stud mount with offset blade
Current
200 A
Voltage
800 DC
Interrupting Rating
50000 DC
Characteristic
aR
Mounting Style
Stud-Mount
Anteprime
3D
2D
Download modelli CAD