??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ALABK250-BA
Bill of material
0ALABK250-BA
Part Number
0ALABK250-BA
Description
1000V-Rated fuse for EV/HEV/ESS applications, 250A, stud mount with offset blade
Current Rating
250 A
Voltage
1000 VDC
Interrupting Rating
50000 DC
Characteristic
aR
Previews
3D
2D
下載CAD模型