??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0AKRBK300-BB
Bill of material
0AKRBK300-BB
Part Number
0AKRBK300-BB
Description
500V-Rated fuse for EV/HEV/ESS applications, 300A, stud mount with offset blade
Current Rating
300 A
Voltage
500 VDC
Interrupting Rating
50000 DC
Characteristic
Full Range
Previews
3D
2D
Download CAD models