??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0AKLB9200-BE
Bill of material
0AKLB9200-BE
Part Number
0AKLB9200-BE
Description
1000V-Rated fuse for EV & HEV applications, 20A, stud mount with offset blade
Current Rating
20 A
Voltage
1000 VDC
Interrupting Rating
50000 DC
Characteristic
Full Range
Voransichten
3D
2D
CAD-Modelle herunterladen