??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0AKK-9630-BB
Bill of material
0AKK-9630-BB
Part Number
0AKK-9630-BB
Description
1000V-Rated fuse for EV/HEV/ESS applications, 63A, stud mount with offset blade
Current Rating
63 A
Voltage
1000 VDC
Interrupting Rating
50000 DC
Characteristic
aR
Previews
3D
2D
Download CAD models