??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0AKHBK450-BA
Bill of material
0AKHBK450-BA
Part Number
0AKHBK450-BA
Description
1000V-Rated fuse forEV/HEV/ESS applications, 450A, stud mount with offset blade
Current Rating
450 A
Voltage
1000 VDC
Interrupting Rating
50000 DC
Characteristic
aR
Anteprime
3D
2D
Download modelli CAD