??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0AFGBK100SBA
Bill of material
0AFGBK100SBA
Part Number
0AFGBK100SBA
Description
240/150V-Rated fuse for EV/HEV/ESS applications,100A, stud mount with offset blade
Current Rating
100 A
Voltage
240 VAC
Voltage
150 VDC
Interrupting Rating
50000 AC
Interrupting Rating
10000 DC
Characteristic
aR
Previews
3D
2D
Download CAD models