??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0AFGB9800SBA
Bill of material
0AFGB9800SBA
Part Number
0AFGB9800SBA
Description
240/150V-Rated fuse for EV & HEV applications, 80A, stud mount with offset blade
Current Rating
80 A
Voltage
240 VAC
Voltage
150 VDC
Interrupting Rating
50000 AC
Interrupting Rating
10000 DC
Characteristic
aR
Previews
3D
2D
Download CAD models