??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0AFGB9250SBA
Bill of material
0AFGB9250SBA
Part Number
0AFGB9250SBA
Description
240/150V-Rated fuse for EV & HEV applications, 25A, stud mount with offset blade
Current Rating
25 A
Voltage
240 VAC
Voltage
150 VDC
Interrupting Rating
50000 AC
Interrupting Rating
10000 DC
Characteristic
aR
미리보기
3D
2D
CAD모델 다운로드