??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ADEP9150-RE
Bill of material
0ADEP9150-RE
Part Number
0ADEP9150-RE
Description
Ceramic tube fuse, Axial Pigtail 6x32mm, UL, Fast Blow, 15A, 500V
Current
15
Voltage
500 VAC
Voltage
500 VDC
Interrupting Rating
30000
Interrupting Rating
20000
Case Size
6x32
Characteristic
Fast Blow
Packaging
Bulk (Pigtail)
Previews
3D
2D
Download CAD models