??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ADBP2000-RE
Bill of material
0ADBP2000-RE
Part Number
0ADBP2000-RE
Description
Ceramic tube fuse, UL, Fast Acting, 6x32mm Axial Pigtail Fuse, High Voltage Rating, 1000V, 2A
Current
2 A
Voltage
1000 VAC
Voltage
1000 VDC
Interrupting Rating
10000 AC
Interrupting Rating
10000 DC
Case Size
6x32 (Axial Lead)
Characteristic
Fast Blow
Packaging
Bulk (Pigtail)
Previews
3D
2D
Сваляне на CAD модели