??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ADBP1250-RE
Bill of material
0ADBP1250-RE
Part Number
0ADBP1250-RE
Description
Ceramic tube fuse, UL, Fast Acting, 6x32mm Axial Pigtail Fuse, High Voltage Rating, 1000V, 1.25A
Current
1,25 A
Voltage
1000 VAC
Voltage
1000 VDC
Interrupting Rating
10000 AC
Interrupting Rating
10000 DC
Case Size
6x32 (Axial Lead)
Characteristic
Fast Blow
Packaging
Bulk (Pigtail)
Previews
3D
2D
Descarga de modelos CAD