??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ADBP0500-RE
Bill of material
0ADBP0500-RE
Part Number
0ADBP0500-RE
Description
Ceramic tube fuse, UL, Fast Acting, 6x32mm Axial Pigtail Fuse, High Voltage Rating, 1000V, 500mA
Current
0,5 A
Voltage
1000 VAC
Voltage
1000 VDC
Interrupting Rating
10000 AC
Interrupting Rating
10000 DC
Case Size
6x32 (Axial Lead)
Characteristic
Fast Blow
Packaging
Bulk (Pigtail)
미리보기
3D
2D
CAD모델 다운로드