??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ACJ-3150-TE
Bill of material
0ACJ-3150-TE
Part Number
0ACJ-3150-TE
Description
High Voltage SMD Fuse, 600VDC, 5x5x13.2mm physical size, Fast Acting, 3.15A
Current Rating
3,15 Amp
Voltage
350 VAC
Voltage
600 VDC
Interrupting Rating
100 AC
Interrupting Rating
100 DC
Case Size
5x5x13.2 mm
Characteristic
Fast Blow
Plating
Silver
Packaging
Tape and Reel (1000 pcs.)
Previews
3D
2D
Download CAD models