??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ACF-0800-TE
Bill of material
0ACF-0800-TE
Part Number
0ACF-0800-TE
Description
SMD Fuse. Fast Acting, 800mA, 1000Vdc
Current Rating
0,8 Amp
Voltage
1000 VDC
Interrupting Rating
10000 DC
Case Size
5x5x32 mm
Characteristic
Fast Blow
Plating
Silver
Packaging
Tape and Reel (1000 pcs.)
Previews
3D
2D
Download CAD models