??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0930700007 - KSP L80 S
Bill of material
Weidmueller 0930700007
Preview
Product number of the Manufacturer
0930700007
Manufacturer Type Description
KSP L80 S
Short Description
Protective cap (cable gland) 80.00 mm, Silicone
Long Description
The shroud protects the cable glands against external environmental influences.
GTIN
4032248976027
Manufacturer Name
Weidmueller Group
minimum ambient temperature (during operation)
-60 °C
maximum ambient temperature (during operation)
200 °C
material
Silicone
Color
blue
Material
Plastic
Mass
0.055 kg
customs tariff number (TARIC)
39269097
Country of customs tariff number
Germany
URL
URL
Previews
3D
2D
Download CAD models