??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
0930061224 - KDSU M50 BS O NI 2 G50S
Bill of material
Weidmueller 0930061224
Preview
Product number of the Manufacturer
0930061224
Manufacturer Type Description
KDSU M50 BS O NI 2 G50S
Short Description
Ex cable gland (metal) straight, M 50, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 39.4 - OD max. 46.7 mm, ID min. 28.10 - ID max. 38.20 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
Long Description
Cable gland for use in explosive risk zones (Ex e and Ex d). The cable gland can be used with armoured or unarmoured cables.
GTIN
4032248918027
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP66
max. sealing range
46.700 mm
min. sealing range
39.400 mm
Bend protection present
Yes
Counter nut present
No
Design
straight
minimum ambient temperature (during operation)
-60 °C
maximum ambient temperature (during operation)
180 °C
thread length connection thread
16 mm
material of the sealing insert
Silicone
for armored cables
Yes
max. sealing value inner jacket
38.200 mm
min. sealing value inner mat
28.100 mm
max. thickness of the reinforcement
2.500 mm
min. thickness of the reinforcement
0.100 mm
type of seal Ex
Other
material
brass nickel-plated
Color
gray
Without halogens
Yes
Explosion protection categories for gases
Mass
1.782 kg
customs tariff number (TARIC)
74198090
URL
URL
预览
3D
2D
下载CAD模型