您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
Weidmueller 0930051212
Weidmüller
Electric engineering, automation, process control engineering
Electrical installation, device
Cable gland
Cable gland Ex/EMC (electrical installation)
Powered by
CAD模型選擇
{weidmueller_qs/27/14/08/04/0930051212.prj},{NB=0930051212},{MANUID=0930051212},{AAH508=40.600},{AAH509=33},{AAW301=-60},{AAW302=180},{ABC354=16},{ABC360=32.200},{ABC361=23},{ABC362=2},{ABC363=0.100},{AAF040=1.113},{AAD931=74198090},{AAO663=4032248917990},{PREVIEW=../../../../_pool_/cc/2f/11368900009999_kdsu.png},{MANUTYPEDESC=KDSU M40 BS O SC 2 G40},{DESCSHORT=Ex cable gland (metal) straight, M 40, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2 mm, OD min. 33 - OD max. 40.6 mm, ID min. 23.00 - ID max. 32.20 mm, IP66, IP68 - 2.5 bar, Brass},{DESCLONG=Cable gland for use in explosive risk zones (Ex e and Ex d). The cable gland can be used with armoured or unarmoured cables.},{GTIN=4032248917990}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
0930051212 - KDSU M40 BS O SC 2 G40
明細表
Weidmueller 0930051212
Preview
Manufacturer Product ID
0930051212
Manufacturer Type Description
KDSU M40 BS O SC 2 G40
Description short
防爆电缆接头(金属), 直, M 40, 16 mm, 单线铠装, 金属膜铠装, 编织铠装, 0.1 - 2 mm, OD min. 33 - OD max. 40.6 mm, ID min. 23.00 - ID max. 32.20 mm, IP66, IP68 - 2.5 bar, 黄铜材质
Description long
用于在爆炸危险区域中使用的电缆接头(Ex e 和 Ex d)。电缆接头可用于铠装或非铠装电缆。
GTIN-Code
4032248917990
Manufacturer / brand name
Weidmueller Group
Degree of protection (IP), mounted
IP66
max. sealing range
40.600
mm
min. sealing range
33
mm
Bend protection present
Yes
Counter nut present
No
Design
straight
minimum ambient temperature (during operation)
-60
°C
maximum ambient temperature (during operation)
180
°C
thread length connection thread
16
mm
material of the sealing insert
Silicone
for armored cables
Yes
max. sealing value inner jacket
32.200
mm
min. sealing value inner mat
23
mm
max. thickness of the reinforcement
2
mm
min. thickness of the reinforcement
0.100
mm
type of seal Ex
Other
material
Brass
Without halogens
Yes
Explosion protection categories for gases
Mass
1.113
kg
customs tariff number (TARIC)
74198090
URL
URL
Previews
3D
2D
下載CAD模型
生成CAD模型