??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0921040 - ST-SILED 60-UK 4
Bill of material
PHOENIX CONTACT 0921040
Product number of the Manufacturer
0921040
Short Description
Fuse plug
Long Description
Fuse plug, nominal current: 6.3 A, length: 33.1 mm, width: 6.1 mm, height: 45.7 mm, color: black
Manufacturer Type Description
ST-SILED 60-UK 4
Preview
International product number
4017918010300
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
Width of spacing
6.100 mm
color
Black
Assembly type
Plug-in mounting
net weight
0.006 kg
Design of electrical connection
Plug-in connection
Design of the electrical connection
Plug/coupler
GTIN
4017918010300
Manufacturer product designation
Fuse plug
Manufacturer product description
Fuse plug, nominal current: 6.3 A, length: 33.1 mm, width: 6.1 mm, height: 45.7 mm, color: black
Product type
ST-SILED 60-UK 4
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369095
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models