??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0920384 - ST 1-SILED 24
Bill of material
PHOENIX CONTACT 0920384
Product number of the Manufacturer
0920384
Short Description
Fuse plug
Long Description
Fuse plug, nominal current: 10 A, length: 45.4 mm, width: 9.9 mm, color: black
Manufacturer Type Description
ST 1-SILED 24
Preview
International product number
4017918010218
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Width of spacing
9.900 mm
color
Black
Assembly type
Plug-in mounting
net weight
0.010 kg
Design of electrical connection
Plug-in connection
Design of the electrical connection
Plug/coupler
GTIN
4017918010218
Manufacturer product designation
Fuse plug
Manufacturer product description
Fuse plug, nominal current: 10 A, length: 45.4 mm, width: 9.9 mm, color: black
Product type
ST 1-SILED 24
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369095
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models