??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0920216 - ST-T
Bill of material
PHOENIX CONTACT 0920216
Product number of the Manufacturer
0920216
Short Description
Isolating plugs
Long Description
Isolating plugs, for using the basic fuse terminal block as a plug disconnect terminal block, length: 46 mm, width: 7.8 mm, height: 42.7 mm
Manufacturer Type Description
ST-T
Preview
International product number
4017918010157
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4017918010157
Manufacturer product designation
Isolating plugs
Manufacturer product description
Isolating plugs, for using the basic fuse terminal block as a plug disconnect terminal block, length: 46 mm, width: 7.8 mm, height: 42.7 mm
Product type
ST-T
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models